P48G09M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Intelligent PDU - Monitored & Switched per Outlet, Vertical - 2 Sided, 32 Amp 230 Volt, Intelligent Rack PDU has (36)C13, (12)C19, a 3M (10') Power Cord with a IEC 60309 3P+N+E 6h 32A plug and measures 1820.0116 H x 51.9938 W x 111.9886 D mm, CE Approved. Color: Black

Specifications

Amps

32

CE Compliant

Yes

Cable Length

3

Color

Black

Current Rating (Amps)

32

Depth (In.)

4.4

Depth (mm)

111.98

Height (In.)

71.65

Height (mm)

1820

Input Power Range (kW)

21.45

Input Voltage

230

Monitoring

Monitored & Switched per Outlet

Mount Orientation

Vertical - 2 Sided

No. of Rack Spaces

0U FULL - 2 sided

Note

CE Approved

Output Voltage

230

Plug Type

IEC 60309 3P+N+E 6h 32A

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(36)C13, (12)C19

Remote Outlet Switching

Yes

Surge Suppression

No

Tool-Less Button Spacing (In.)

61.2

Tool-Less Button Spacing (mm)

1554.4

Total Number of Outlets

48

UL Listed

No

Voltage

230

Width (In.)

2.04

Width (mm)

51.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631752

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4176

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SmartZone™ G5 Intelligent PDUs - PUCB13—SA

US English

Specification Sheets

SmartZone™ G5 Intelligent Power Distribution Units (iPDUs)

US English

Related Products