P48G21M

Vertical Intelligent Power Distribution Unit

SmartZone™ G5 Monitored Switched Per Outlet (MSPO Series) Rack PDU, 60 A 3-Phase, 208V, (36) C13 and (12) C19 receptacles, IEC 60309 3P+E 9h 60A plug and measures 71.654"L x 2.047"W x4.4"D (1821.2mm x 50.8mm x 111.8mm). Color: Black

Specifications

Amperage (A)

60

Input Voltage (V)

208

Output Voltage (V)

208

Plug Type

IEC 60309 3P+E 9h 60A

Receptacle Type

(36)C13,(12)C19

Overall Width (In.)

2.05

Overall Width (mm)

50.8

Overall Depth (In.)

4.4

Overall Depth (mm)

111.8

Overall Height (In.)

71.65

Overall Height (mm)

1821.2

Tool-Less Button Spacing (In.)

61.2

Tool-Less Button Spacing (mm)

1554.4

Number of Outlets

48

Number of Rack Spaces

2

Standards Met

UL Certified

CE Compliant

No

Cord Length (m)

3

Phase

3

Rack PDU Type

Monitored Switched Per Outlet

Remote Outlet Switching

Yes

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SmartZone™ G5

Packaging Details

UPC

61305631793

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4176

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

G5 PDU Installation Guide

US English

Specification Sheets

SmartZone G5 iPDU Specification Sheet - PUSP28W--SA-ENG

US English

Catalogs

Preferred parts for network infrastructure

US English

Part Drawings

Intelligent Series PDU: P48G21M-XXYZ

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Installation Documents

SmartZone G5 PDU User Guide

US English

Selection Guides

Smartzone G5 North America Pocket Guide - PUCB10--SA-ENG

US English

Related Products