obsolete

PN1D2A0BA12M1

Horizontal Power Outlet Unit

Horizontal power strip 16 A, 230V, 12 IEC C-13 receptacles, with LED current monitor, 10Mb RJ-45 Ethernet port with two RJ12 remote environmental ports and remote display port, and 3m power cord with IEC 60309 - 2P+E, 16A pin in sleeve connector. Complies with IEC 60950-1, EN 55022, EN 55024 and CE Marked. Dimensions: 1.73"H x 17.0"W x 6.5"D (44mm x 432mm x 165mm).

Specifications

Mount Orientation

Horizontal

Amperage (A)

16

Input Voltage (V)

230.0

Output Voltage (V)

230.0

Plug Type

IEC 60309 - 6H 2P+E Blue Splashproof

Receptacle Type

IEC C-13

Overall Width (In.)

17.1

Overall Width (mm)

434.3

Overall Depth (In.)

6.5

Overall Depth (mm)

165.1

Overall Height (In.)

1.72

Overall Height (mm)

43.7

Number of Outlets

12

Number of Rack Spaces

1

CE Compliant

Yes

UL Listed

No

Rack PDU Type

Monitored Rack PDU

Monitoring

Aggregate Power Monitoring

Remote Outlet Switching

No

kW

3.6

Surge Suppression

No

Length (In.)

118.11

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498352592

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.2744

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

1 RU Horizontal (10) C13 Networked and Environmental Monitored POU - PN1D2A0BA12M1

US English

Manuals

Panduit PViQ Networked and Environmental Monitored POU User Manual: MN027

US English

Related Products