Q1L2B1L2N24AFA0

Intelligent Rack PDUs

For aggregate and per outlet power monitoring with switching, 30 A Single Phase Vertical Rack PDU, 208V, 18 IEC C-13 and 6 IEC C-19 locking, and NEMA L6-30P plug.

Specifications

Mount Orientation

Vertical

Input Voltage (V)

208

Amperage (A)

30

Output Voltage (V)

208

Color

Black

Application

Rack or cabinet devices

CE Compliant

Yes

Number of Outlets

24

Part Features

Performs real-time Rack PDU aggregate and per outlet monitoring at the individual device level

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302600

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SmartZone Network-Enabled MSPO Series Rack PDU: 12V091UE-DC

US English

Specification Sheets

SmartZoneā„¢ Network-Enabled MSPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring with Switching)

US English

Related Products