Q1L2B1P3N24AFA0

Intelligent Rack PDUs

For aggregate and per outlet power monitoring with switching, 30 A Three Phase Vertical Rack PDU, 208V, WYE, 18 IEC C-13 and 6 IEC C-19 locking receptacles, and NEMA L21-30P plug.

Specifications

Mount Orientation

Vertical

Input Voltage (V)

208

Amperage (A)

30

Output Voltage (V)

208

Overall Height (In.)

70

Overall Height (mm)

1778

Color

Black

Application

Rack or cabinet devices

CE Compliant

Yes

Number of Outlets

24

Part Features

Performs real-time Rack PDU aggregate and per outlet monitoring at the individual device level

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302602

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SmartZone Network-Enabled MSPO Series Rack PDU: 12V091UF-DC

US English

Specification Sheets

SmartZoneā„¢ Network-Enabled MSPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring with Switching)

US English

Related Products