Q1L2B2G6N24AFA0

Intelligent Rack PDUs

For aggregate and per outlet power monitoring with switching, 60 A Three Phase Vertical Rack PDU, 208V, Delta, 18 IEC C-13 and 6 IEC C-19 locking receptacles, and IEC 60309 - 9H 3P+E blue splash proof plug.

Specifications

UL Listed

Yes

Rack PDU Type

Monitored and Switched Per Outlet Rack PDU

Monitoring

Monitored Per Outlet

Remote Outlet Switching

Yes

Mount Orientation

Vertical

Current Rating (Amps)

60A

Input Voltage

208V - Three Phase Delta

Plug Type

IEC 60309 - 9H 3P+E Blue Splashproof

Output Voltage

208V

Receptacle Type

18 IEC C-13 Locking/6 IEC C-19 Locking

Total Number of Outlets

24

Depth (In.)

3.74

Depth (mm)

95

Height (In.)

70

Height (mm)

1778

Width (In.)

3.25

Width (mm)

82.5

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300780

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.0022

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZoneā„¢ Network-Enabled MSPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring with Switching)

US English

Part Drawings

SmartZone Network-Enabled MSPO Series Rack PDU: 12V091SB-DC

US English

Related Products