Q1L2B2P6M24AFA0

Intelligent Rack PDUs

For aggregate and per outlet power monitoring with switching, 32 A Three Phase Vertical Rack PDU, 230V/400V, WYE, 18 IEC C-13 and 6 IEC C-19 locking receptacles, and IEC-60309-6H 3P+N+E plug.

Specifications

Mount Orientation

Vertical

Amperage (A)

32

Input Voltage (V)

230

Output Voltage (V)

230

Number of Outlets

24

Color

Black

CE Compliant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302586

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SmartZone Network-Enabled MSPO Series Rack PDU: 12V091UM-DC

US English

Specification Sheets

SmartZoneā„¢ Network-Enabled MSPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring with Switching)

US English

Related Products