Q1L2B2P6M24AQA0

Intelligent Rack PDUs

For aggregate and per outlet power monitoring with switching, 32 A Three PhaseVertical Rack PDU, 400V, WYE, 12 IEC C-13 and 12 IEC C-19 locking receptacles.

Specifications

CE Compliant

Yes

UL Listed

No

Rack PDU Type

12 IEC C-13 Locking/12 IEC C-19 Locking

Monitoring

Monitored Per Outlet

Remote Outlet Switching

Yes

Mount Orientation

Vertical

Current Rating (Amps)

32A

Input Voltage

400V - Three Phase WYE

Plug Type

IEC 60309 - 6H 3P+N+E Red Splashproof

Output Voltage

230V

Receptacle Type

12 IEC C-13 Locking/12 IEC C-19 Locking

Total Number of Outlets

24

Depth (In.)

3.54

Depth (mm)

90

Height (In.)

70

Height (mm)

1778

Width (In.)

2.5

Width (mm)

63.6

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498360112

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZoneā„¢ Network-Enabled MSPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring with Switching)

US English

Part Drawings

SmartZone Network-Enabled MSPO Series Rack PDU: 12V091QO-DC

US English

Related Products