Q1L2B2W6N24AFA0

Intelligent Rack PDUs

For aggregate and per outlet power monitoring with switching, 60 A Three PhaseVertical Rack PDU, 208V, 18 IEC C-13 and 13 IEC C-19 locking receptacles.

Specifications

Mount Orientation

Vertical

Amperage (A)

60

Input Voltage (V)

208

Output Voltage (V)

208

Number of Outlets

24

Color

Black

Application

Distributes power to multiple rack or cabinet devices.

CE Compliant

Yes

Length (In.)

70.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302661

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.0022

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SmartZone Network-Enabled MSPO Series Rack PDU: 12V091YG-DC

US English

Specification Sheets

SmartZoneā„¢ Network-Enabled MSPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring with Switching)

US English

Related Products