Q1L2B3J2M24AFA0

Intelligent Rack PDUs

For aggregate and per outlet power monitoring with switching, 32 A Single Phase Vertical Rack PDU, 230V, 18 IEC C-13 and 6 IEC C-19 locking receptacles, and IEC-60309-6H 2P+E plug.

Specifications

Amperage (A)

32

CE Compliant

Yes

Color

Black

Input Voltage (V)

230

Mount Orientation

Vertical

Number of Outlets

24

Output Voltage (V)

230

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302690

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SmartZone Network-Enabled MSPO Series Rack PDU: 12V091UI-DC

US English

Specification Sheets

SmartZoneā„¢ Network-Enabled MSPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring with Switching)

US English

Related Products