Q1N1B1C0A24AKA0

Intelligent Rack PDUs

SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, vertical, 20A, 120V single phase, (24) NEMA 5-20R receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA 5-20P input cord. Dimensions: 70.0"H x 2.5"W x 2.4"D (1778mm x 64mm x 60mm)

Specifications

UL Listed

Yes

Rack PDU Type

Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

20A

Input Voltage

120V - Single Phase

Plug Type

NEMA 5-20P

Output Voltage

120V

Receptacle Type

24 NEMA 5-20R In-Line

Total Number of Outlets

24

Depth (In.)

2.36

Depth (mm)

60

Height (In.)

70

Height (mm)

1778

Width (In.)

2.5

Width (mm)

63.6

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

Application

Manages and distributes power to multiple rack or cabinet devices via a single power connector.

Length (In.)

118.11

Length (mm)

3000

Part Features

Aggregate power monitoring, Remote power monitoring, Low profile breakers, Environmental Monitoring, Alarm thresholds, LCD digital display, Integrated locking receptacle and Customizable Configurations

Standards

IEC C-13 and 6 IEC C-19 receptacles, IEC 60309-6H, NEMA 5-20R, NEMA 5-20P

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387597

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Power Strip 20 A: 12V092DT-DC

US English

Manuals

SZ Network-Enabled M Series Rack PDU User Manual

US English

Brochures

SmartZone Power Management Solutions: PVCB28-SA--ENG

US English

Part Drawings

Vertical Power Strip 20 A DWG

US English

Part Drawings

Vertical Power Strip 20 A DXF

US English

Specification Sheets

SmartZoneā„¢ Network-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP110--WW-ENG

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Related Products