Q1N1B1E0A30AHA0

Intelligent Rack PDUs

SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, vertical, 20A, 208V single phase, (24) IEC C-13 and (6) IEC C-19 receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA 6-20P input cord. Dimensions: 70.0"H x 2.5"W x 2.4"D (1778mm x 64mm x 60mm)

Specifications

Mount Orientation

Vertical

Plug Type

NEMA 6-20P

Input Voltage (V)

120

Amperage (A)

20

Receptacle Type

24 IEC C-13/6 IEC C-19

Output Voltage (V)

208

Number of Rack Spaces

0

Overall Depth (In.)

2.36

Overall Depth (mm)

60

Overall Height (In.)

70

Overall Height (mm)

1778

Overall Width (In.)

2.5

Overall Width (mm)

63.6

Surge Suppression

No

Standards Met

IEC C-13 and 6 IEC C-19 receptacles, IEC 60309-6H, NEMA 5-20R, NEMA 5-20P

UL Listed

Yes

Rack PDU Type

Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Number of Outlets

30

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

Application

Manages and distributes power to multiple rack or cabinet devices via a single power connector.

Length (In.)

118.11

Length (mm)

3000

Part Features

Aggregate power monitoring, Remote power monitoring, Low profile breakers, Environmental Monitoring, Alarm thresholds, LCD digital display, Integrated locking receptacle and Customizable Configurations

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310199

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2840

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Power Strip 20 A: 12V092BZ-DC

US English

Manuals

SZ Network-Enabled M Series Rack PDU User Manual

US English

Specification Sheets

SmartZone™ Network-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP110--WW-ENG

US English

Brochures

SmartZone Power Management Solutions: PVCB28-SA--ENG

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Related Products