Q1N1B1F0A30AHA0

Intelligent Rack PDUs

SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, vertical, 20A, 208V single phase, (24) IEC C-13 and (6) IEC C-19 receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA L6-20P input cord. Dimensions: 70.0"H x 2.5"W x 2.4"D (1778mm x 64mm x 60mm)

Specifications

UL Listed

Yes

Rack PDU Type

Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Amperage (A)

20

Input Voltage (V)

208

Plug Type

NEMA L6-20P

Number of Outlets

30

Output Voltage (V)

208

Receptacle Type

24 IEC C-13/6 IEC C-19

Overall Depth (In.)

2.36

Overall Depth (mm)

60

Overall Height (In.)

70

Overall Height (mm)

1778

Overall Width (In.)

2.5

Overall Width (mm)

63.6

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

Number of Rack Spaces

0

Surge Suppression

No

Application

Manages and distributes power to multiple rack or cabinet devices via a single power connector.

BMEcat - Halogen Free

true

Length (In.)

118.11

Length (mm)

3000

Part Features

Aggregate power monitoring, Remote power monitoring, Low profile breakers, Environmental Monitoring, Alarm thresholds, LCD digital display, Integrated locking receptacle and Customizable Configurations

Standards Met

IEC C-13 and 6 IEC C-19 receptacles, IEC 60309-6H, NEMA 5-20R, NEMA 5-20P

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387594

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

SmartZone Power Management Solutions: PVCB28-SA--ENG

US English

Manuals

SZ Network-Enabled M Series Rack PDU User Manual

US English

Part Drawings

Vertical Power Strip DWG

US English

Part Drawings

Vertical Power Strip DXF

US English

Part Drawings

Vertical Power Strip: 12V092DG-DC

US English

Specification Sheets

SmartZoneā„¢ Network-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP110--WW-ENG

US English

Catalogs

Preferred parts for network infrastructure

US English

Related Products