Q1N1B3H0A24AFA0

Intelligent Rack PDUs

SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, vertical, 16A, 230V single phase, (18) locking IEC C-13 and (6) locking IEC C-19 receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) splashproof IEC 60309 - 6H 2P+E input cord. Dimensions: 70.0"H x 2.5"W x 2.4"D (1778mm x 64mm x 60mm)

Specifications

CE Compliant

Yes

UL Listed

No

Rack PDU Type

Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

16A

Input Voltage

230V - Single Phase

Plug Type

IEC 60309 - 6H 2P+E Blue Splashproof

Output Voltage

230V

Receptacle Type

18 IEC C-13 Locking/6 IEC C-19 Locking

Total Number of Outlets

24

Depth (In.)

2.36

Depth (mm)

60

Height (In.)

70

Height (mm)

1778

Width (In.)

2.5

Width (mm)

63.6

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

Application

Manages and distributes power to multiple rack or cabinet devices via a single power connector.

BMEcat - Halogen Free

true

Length (In.)

118.11

Length (mm)

3000

Part Features

Aggregate power monitoring, Remote power monitoring, Low profile breakers, Environmental Monitoring, Alarm thresholds, LCD digital display, Integrated locking receptacle and Customizable Configurations

Standards

IEC C-13 and 6 IEC C-19 receptacles, IEC 60309-6H, NEMA 5-20R, NEMA 5-20P

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387591

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

SZ Network-Enabled M Series Rack PDU User Manual

US English

Part Drawings

Networked 16A: 12V092CC-DC

US English

Specification Sheets

SmartZoneā„¢ Network-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP110--WW-ENG

US English

Brochures

SmartZone Power Management Solutions: PVCB28-SA--ENG

US English

Related Products