UL Listed |
Yes |
Rack PDU Type |
Monitored and Switched Rack PDU |
Monitoring |
Aggregate Power Monitoring |
Remote Outlet Switching |
Yes |
Mount Orientation |
Vertical |
Current Rating (Amps) |
60A |
Input Voltage |
208V - Three Phase Delta |
Plug Type |
IEC 60309 - 9H 3P+E Blue Splashproof |
Output Voltage |
208V |
Receptacle Type |
18 IEC C-13 Locking/6 IEC C-19 Locking |
Total Number of Outlets |
24 |
Depth (In.) |
3.74 |
Depth (mm) |
95 |
Height (In.) |
70 |
Height (mm) |
1778 |
Width (In.) |
3.25 |
Width (mm) |
82.5 |
Tool-Less Button Spacing (In.) |
64.75 |
Tool-Less Button Spacing (mm) |
1644.6 |
No. of Rack Spaces |
0 |
Surge Suppression |
No |
Application |
Safely and efficiently manages and distributes power to multiple rack or cabinet devices via a single power connector. |
Length (In.) |
118.11 |
Length (mm) |
3000 |
Part Features |
Aggregate power monitoring, Remote power monitoring and switching controls, Low profile breakers, Time delay sequencing, Environmental monitoring, Alarm thresholds and LCD digital display |
Standards |
EC C-13, IEC C-19, IEC-60309-6H |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498300779 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
4.0022 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Specification Sheets |
SmartZone™ Network-Enabled MS Series Rack PDU (for Aggregate Power Monitoring with Switching), PVSP112--WW-EN |
US English |
|
Part Drawings |
SmartZone™ Net-Work Enabled MS Series Rack PDU: 12V092HM-DC |
US English |