Q1S2B2G6N24AFA0

Intelligent Rack PDUs

SmartZone Network-Enabled MS Series Rack PDU for aggregate power monitoring with switching, 60 A Three Phase Vertical Rack PDU, 208V, Delta, 18 IEC C-13 and 6 IEC C-19 locking receptacles, and IEC 60309 - 9H 3P+E blue splash proof plug.

Specifications

UL Listed

Yes

Rack PDU Type

Monitored and Switched Rack PDU

Monitoring

Aggregate Power Monitoring

Remote Outlet Switching

Yes

Mount Orientation

Vertical

Current Rating (Amps)

60A

Input Voltage

208V - Single Phase

Plug Type

IEC 60309 - 6H 2P+E Blue Watertight

Output Voltage

208V

Receptacle Type

18 IEC C-13 Locking/6 IEC C-19 Locking

Total Number of Outlets

24

Depth (In.)

3.74

Depth (mm)

95

Height (In.)

70

Height (mm)

1778

Width (In.)

3.25

Width (mm)

82.5

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.6

No. of Rack Spaces

0

Surge Suppression

No

Application

Safely and efficiently manages and distributes power to multiple rack or cabinet devices via a single power connector.

Length (In.)

118.11

Length (mm)

3000

Part Features

Aggregate power monitoring, Remote power monitoring and switching controls, Low profile breakers, Time delay sequencing, Environmental monitoring, Alarm thresholds and LCD digital display

Standards

EC C-13, IEC C-19, IEC-60309-6H

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498307899

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.0022

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZoneā„¢ Network-Enabled MS Series Rack PDU (for Aggregate Power Monitoring with Switching): PVSP112--WW-EN

US English

Part Drawings

SmartZone Network-Enabled MS Series Rack PDU: 12V091QQ-DC

US English

Related Products