Q1S2B2Q0A24AFA0

Intelligent Rack PDUs

For aggregate power monitoring with switching, 16 A Three Phase Vertical Rack PDU, 230V/400V, WYE, 18 IEC C-13 and 6 IEC C-19 locking receptacles, and IEC-60309-6H 3P+N+E plug.

Specifications

Application

Safely and efficiently manages and distributes power to multiple rack or cabinet devices via a single power connector.

BMEcat - Halogen Free

true

CE Compliant

Yes

Cable Length

3

Color

Black

Current Rating (Amps)

16A

Depth (In.)

2.36

Depth (mm)

60

Height (In.)

70

Height (mm)

1778

Input Voltage

230V - Three Phase WYE

Length (mm)

3000

Material

Steel

Mount Orientation

Vertical

Mounting

EIA 19" mounting rails

Number of Receptacles

24

Output Voltage

230V

Part Features

Aggregate power monitoring, Remote power monitoring and switching controls, Low profile breakers, Time delay sequencing, Environmental monitoring, Alarm thresholds and LCD digital display

Phase

3 Ph

Rated Frequency

48 to 62Hz

Spec Feature and Benefit

It can be deployed and utilized as a stand-alone “intelligent-ready” rack PDU.

Standards

EC C-13, IEC C-19, IEC-60309-6H

Total Number of Outlets

24

Width (In.)

2.5

Width (mm)

64

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305601701

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SmartZone Network-Enabled MS Series Rack PDU Q1S2B2Q0A24AFA0

US English

Specification Sheets

SmartZone™ Network-Enabled MS Series Rack PDU (for Aggregate Power Monitoring with Switching), PVSP112--WW-EN

US English

Related Products