Q1S2B2T6N24AFA0

Intelligent Rack PDUs

SmartZoneā„¢ Network-Enabled vertical power strip, 50A, three phase, 208V, (18) C-13 locking and (6) C-19 locking receptacles, NEMA CS-8365C plug, 10' (3M) input cord. (6) 20A double pole breakers. Dimensions: 70.0"H x 3.25"W x 2.4"D (1778mm x 83mm x 60mm).

Specifications

Application

Safely and efficiently manages and distributes power to multiple rack or cabinet devices via a single power connector.

CE Compliant

Yes

Color

Black

Current Rating (Amps)

50A

Depth (In.)

2.36

Depth (mm)

60

Height (In.)

70

Height (mm)

1778

Input Voltage

208V - Three Phase Delta

Length (In.)

118.11

Length (mm)

3000

Mount Orientation

Vertical

Output Voltage

208V

Part Features

Aggregate power monitoring, Remote power monitoring and switching controls, Low profile breakers, Time delay sequencing, Environmental monitoring, Alarm thresholds and LCD digital display

Standards

EC C-13, IEC C-19, IEC-60309-6H

Total Number of Outlets

24

Width (In.)

3.25

Width (mm)

82.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303177

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.0022

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone Network-Enabled MS Series Rack PDU: PVSP112--WW-ENG

US English

Part Drawings

SmartZone Network-Enabled MS Series Rack PDU: 12V092JB-DC

US English

Related Products