Q1S2B2W6N24AFA0

Intelligent Rack PDUs

SmartZoneā„¢ Network-Enabled vertical power strip, 60A, three phase, 208V, (18) C-13 locking and (6) C-19 locking receptacles, IEC 60309-9H, 3P+E plug, 10' (3M) input cord. (6) 20A double pole breakers. Dimensions: 70.0"H x 3.25"W x 2.4"D (1778mm x 83mm x 60mm).

Specifications

Application

Safely and efficiently manages and distributes power to multiple rack or cabinet devices via a single power connector.

CE Compliant

Yes

Color

Black

Current Rating (Amps)

60A

Depth (In.)

2.36

Depth (mm)

60

Height (In.)

70

Height (mm)

1778

Input Voltage

208V - Three Phase Delta

Length (In.)

118.11

Length (mm)

3000

Mount Orientation

Vertical

No. of Rack Spaces

0

Output Voltage

208V

Part Features

Aggregate power monitoring, Remote power monitoring and switching controls, Low profile breakers, Time delay sequencing, Environmental monitoring, Alarm thresholds and LCD digital display

Standards

EC C-13, IEC C-19, IEC-60309-6H

Total Number of Outlets

24

Width (In.)

3.25

Width (mm)

82.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303130

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.0022

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SmartZone Network-Enabled MS Series Rack PDU: 12V091YF-DC

US English

Specification Sheets

SmartZone Network-Enabled MS Series Rack PDU: PVSP112--WW-ENG

US English

Related Products