Q1S2B3J2M24AFA0

Intelligent Rack PDUs

For aggregate power monitoring with switching, 32 A Single Phase Vertical Rack PDU, 230V, 18 IEC C-13 and 6 IEC C-19 locking receptacles, and IEC 60309 -6H 2P+E plug.

Specifications

Product Category

POUs

Product Type

Intelligent Rack PDUs

Sub Brand

Power Outlet Units

UNSPSC

39121031

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305602198

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2499

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone Network-Enabled MS Series Rack PDU: PVSP112--WW-ENG

US English

Part Drawings

SmartZone Network-Enabled MS Series Rack PDU: 12V091UJ_DC

US English

Related Products