Q1T2B2C3N24AFA0

Intelligent Rack PDUs

Vertical Rack PDU, 60 A Single Phase, 208V, 12 IEC C-13 and 6 IEC C-19 receptacles, IEC 60309 -6H 2P+E plug

Specifications

Mount Orientation

Vertical

Amperage (A)

60

Input Voltage (V)

208

Output Voltage (V)

208

Number of Outlets

24

Color

Black

Standards Met

EC C-13, IEC C-19, IEC 60309-6H

Application

Safely and efficiently manages and distributes power to multiple rack or cabinet devices via a single power connector.

CE Compliant

Yes

Part Features

Aggregate power monitoring, Remote power monitoring, Low profile breakers, Environmental monitoring, Integrated locking receptacle and Customizable configurations

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498309808

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.0022

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZoneā„¢ Network-Enabled MPO Series Rack PDU (for Aggregate and Per Outlet Power Monitoring): PVSP111--WW-ENG

US English

Part Drawings

SmartZone Network-Enabled MPO Series Rack PDU: 12V091QR-DC

US English

Related Products