QD0B1L2BN0861

Vertical Power Outlet Unit

Vertical power strip 30 A, 208V, 6 IEC C-13 and 2 IEC C-19 receptacles, RJ-45 Ethernet port with two RJ12 remote environmental ports, one uplink port to daisy chain units together, two 20 A double pole magnetic breaker/on-off switch with integral switch guard, and 10' power cord with NEMA L6-30P twist lock plug. UL and c-UL Listed. Dimensions: 33.0"H x 2.0"W x 2.25"D Breaker Doghouse add 1.44" (87.4) to overall depth (838mm x 51mm x 57mm)

Specifications

UL Listed

Yes

Rack PDU Type

Monitored Rack PDU

Monitoring

Aggregate Power Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

208V - Single Phase

Plug Type

NEMA L6-30P

Output Voltage

208V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

8

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

33.00

Height (mm)

838.2

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

31.5

Tool-Less Button Spacing (mm)

800.1

No. of Rack Spaces

0

Surge Suppression

No

Length (In.)

118.11

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498351079

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0920

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

QD0B1L2BN0861: 09V098HP-03A

US English

Manuals

Panduit PViQ Networked and Environmental Monitored POU User Manual: MN027

US English

Related Products