QL1A1M2BM24C1

Vertical Power Outlet Unit

Vertical switched power strip with per outlet power and environmental monitoring, 30 A, 120V, 24 NEMA 5-15R receptacles, red LED current monitor, RJ-45 Ethernet port with two RJ12 remote environmental ports, two 20 A double pole magnetic breaker on-off switch with integral switch guard, and 10' power cord with NEMA L5-30P twist lock plug. UL and c-UL Listed. Dimensions: 70.0"H x 2.5"W x 2.3"D Breaker Doghouse add 1.44" (87.4mm) to overall depth (1778mm x 64mm x 57mm)

Specifications

UL Listed

Yes

Rack PDU Type

Monitored and Switched Per Outlet Rack PDU

Monitoring

Monitored Per Outlet

Remote Outlet Switching

Yes

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

120V - Single Phase

Plug Type

NEMA L5-30P

Output Voltage

120V

Receptacle Type

NEMA 5-15R In-Line

Total Number of Outlets

24

Depth (In.)

2.25

Depth (mm)

57.2

Height (In.)

70.00

Height (mm)

1778

Width (In.)

2.50

Width (mm)

63.5

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Color

Black

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364641

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.5234

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

30, 50, and 60 Amp PViQ Switched with Per Outlet Monitoring and Environmental POUs: PVSP84--WW-ENG

US English

Part Drawings

Vertical (24) 5-15R Switched with Per Outlet Power and Environmental Monitored POU - QL1A1M2BM24C1

US English

Manuals

Panduit PViQ Switched POU User Manual: MN028

US English

Related Products