QL1B1F0BA2401

Vertical Power Outlet Unit

Vertical switched power strip with per outlet power and environmental monitoring, 20 A, 208V, 21 IEC C-13 and 3 IEC C-19 locking receptacles, red LED current monitor, RJ-45 Ethernet port with two RJ12 remote environmental ports and, 10' power cord with NEMA L6-20P twist lock plug. UL and c-UL Listed. Dimensions: 66.3"H x 2.5"W x 2.3"D (1683mm x 64mm x 57mm)

Specifications

UL Listed

Yes

Rack PDU Type

Monitored and Switched Per Outlet Rack PDU

Monitoring

Monitored Per Outlet

Remote Outlet Switching

Yes

Mount Orientation

Vertical

Current Rating (Amps)

20A

Input Voltage

208V - Single Phase

Plug Type

NEMA L6-20P

Output Voltage

208V

Receptacle Type

IEC C-13 Locking and IEC C-19 Locking

Total Number of Outlets

24

Depth (In.)

2.25

Depth (mm)

57.2

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.50

Width (mm)

63.5

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Color

Black

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364635

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.0553

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

Panduit PViQ Switched POU User Manual: MN028

US English

Related Products