QL1B1L2BN24AA1

Vertical Power Outlet Unit

Vertical switched power strip with per outlet power and environmental monitoring, 30 A, 208V, 20 IEC C-13 and 4 IEC C-19 locking receptacles, RJ-45 Ethernet port with two RJ12 remote environmental ports, two 20 A double pole magnetic breaker/on-off switch with integral switch guard, and 10' power cord with NEMA L6-30P twist lock plug. UL and c-UL Listed. Dimensions: 70.00"H x 2.5"W x 2.3"D Breaker Doghouse add 1.44" (87.4) to overall depth (1778mm x 64mm x 57mm)

Specifications

UL Listed

Yes

Rack PDU Type

Monitored and Switched Per Outlet Rack PDU

Monitoring

Monitored Per Outlet

Remote Outlet Switching

Yes

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

208V - Single Phase

Plug Type

NEMA L6-30P

Output Voltage

208V

Receptacle Type

IEC C-13 Locking and IEC C-19 Locking

Total Number of Outlets

24

Depth (In.)

2.25

Depth (mm)

57.2

Height (In.)

70.00

Height (mm)

1778

Width (In.)

2.50

Width (mm)

63.5

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Color

Black

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364680

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.6286

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

30, 50, and 60 Amp PViQ Switched with Per Outlet Monitoring and Environmental POUs: PVSP84--WW-ENG

US English

Manuals

Panduit PViQ Switched POU User Manual: MN028

US English

Related Products