QN1B1P3BN30P1

Vertical Power Outlet Unit

Vertical power strip 30 A, 208V, WYE, 24 IEC C-13 and 6 IEC C-19 receptacles, with red LED current monitor, RJ-45 Ethernet port with two RJ12 remote environmental ports and remote display port, three 20 A double pole magnetic breaker on-off switch with integral switch guard, and 10' power cord with NEMA L21-30P twist lock plug. UL and c-UL Listed. Dimensions: 66.3"H x 2.0"W x 2.0"D Breaker Doghouse add 1.44" (87.4) to overall depth (1683mm x 51mm x 51mm)

Specifications

UL Listed

Yes

Rack PDU Type

Monitored Rack PDU

Monitoring

Aggregate Power Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

208V - Three Phase WYE

Plug Type

NEMA L21-30P

Output Voltage

208V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

30

Depth (In.)

2.25

Depth (mm)

57.2

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Application

Can either be utilized standalone for smaller installations or seamlessly feed information directly into the Physical Infrastructure Manager™ (PIM™) Software Platform for larger data centers.

Length (In.)

118.11

Length (mm)

3000

Part Features

Remote access to power consumption data, Integrates with Panduit® PIM™ Software, Environmental Monitoring, Alarm messaging capability and Certification/Agency approvals

Standards

UL and c-UL Listed 60950

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498352579

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1102

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

30 and 60 Amp PViQ Networked and Environmental Power Outlet Units: PVSP90--WW-ENG

US English

Part Drawings

Vertical Mixed (24) C-13 & (6) C-19 Networked & Environmental Monitored Power Outlet Unit - QN1B1P3BN30P1

US English

Manuals

Panduit PViQ Networked and Environmental Monitored POU User Manual: MN027

US English

Related Products