QN1D2Q0BA30P1

Vertical Power Outlet Unit

Vertical power strip 16 A, 230/400V, WYE, 24 IEC C-13 and 6 IEC C-19 receptacles, with red LED current monitor, 10Mb RJ-45 Ethernet port with two RJ12 remote environmental ports, and remote display port, and 3m power cord with IEC 60309 - 3P+ N+ E, pin in sleeve connector. Complies with IEC 60950-1, EN 55022, EN 55024 and CE Marked. Dimensions: 66.3"H x 2.0"W x 2.3"D (1683mm x 51mm x 58mm).

Specifications

CE Compliant

Yes

UL Listed

No

Rack PDU Type

Monitored Rack PDU

Monitoring

Aggregate Power Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

16A

Input Voltage

400V - Three Phase WYE

Plug Type

IEC 60309 - 6H 3P+N+E Red Splashproof

Output Voltage

230V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

30

Depth (In.)

2.25

Depth (mm)

57.2

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Length (In.)

118.11

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498352588

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1102

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Mixed (24) C-13 & (6) C-19 Networked & Environmental Monitored Power Outlet Unit - QN1D2Q0BA30P1

US English

Manuals

Panduit PViQ Networked and Environmental Monitored POU User Manual: MN027

US English

Related Products