QS1B1L2BN24AA1

Vertical Power Outlet Unit

Vertical switched power strip 30 A, 208V, 20 IEC C-13 and 4 IEC C-19 locking receptacles, 10Mb RJ-45 Ethernet port with two RJ12 remote environmental ports, two 20 A double pole magnetic breaker on-off switch with integral switch guard, and 10' power cord with NEMA L6-30P twist lock plug. UL and c-UL Listed. Dimensions: 70.0"H x 2.5"W x 2.3"D Breaker Doghouse add 1.44" (87.4mm) to overall depth (1683mm x 64mm x 57mm).

Specifications

UL Listed

Yes

Rack PDU Type

Monitored and Switched Rack PDU

Monitoring

Aggregate Power Monitoring

Remote Outlet Switching

Yes

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

208V - Single Phase

Plug Type

NEMA L6-30P

Output Voltage

208V

Receptacle Type

IEC C-13 Locking and IEC C-19 Locking

Total Number of Outlets

24

Depth (In.)

2.25

Depth (mm)

57.2

Height (In.)

70.00

Height (mm)

1778.0

Width (In.)

2.50

Width (mm)

63.5

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

Surge Suppression

No

Color

Black

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364684

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.5234

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products