QS1D2B2BN24AA1

Vertical Power Outlet Unit

Vertical switched power strip 32 A, 230V, 20 IEC C-13 and 4 IEC C-19 locking receptacles, RJ-45 Ethernet port with two RJ12 remote environmental ports, two 16 A double pole magnetic breaker on-off switch with integral switch guard, and 3m power cord with IEC 60309 - 2P+E 32A pin in sleeve connector. Complies with IEC 60950-1, EN 55022, EN 55024 and CE Marked. Dimensions: 70.0"H x 2.5"W x 2.25"D Breaker Doghouse add 1.44" (87.4mm) to overall depth (1778mm x 64mm x 58mm)

Specifications

CE Compliant

Yes

UL Listed

No

Rack PDU Type

Monitored and Switched Rack PDU

Monitoring

Aggregate Power Monitoring

Remote Outlet Switching

Yes

Mount Orientation

Vertical

Current Rating (Amps)

32A

Input Voltage

230V - Single Phase

Plug Type

IEC 60309 - 6H 2P+E Blue Splashproof

Output Voltage

230V

Receptacle Type

IEC C-13 Locking and IEC C-19 Locking

Total Number of Outlets

24

Depth (In.)

2.25

Depth (mm)

57.2

Height (In.)

70.00

Height (mm)

1778.0

Width (In.)

2.50

Width (mm)

63.5

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Color

Black

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364683

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.5234

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products