QS1D2Q0BA2401

Vertical Power Outlet Unit

Vertical switched power strip16 A, 230/400V, WYE, 21 IEC C-13 and 3 IEC C-19 locking receptacles, RJ-45 Ethernet port with two RJ12 remote environmental ports and 3mm power cord with IEC 60309 - 3P+ N+ E, 16A pin in sleeve connector. Complies with IEC 60950-1, EN 55022, EN 55024 and CE Marked. Dimensions: 66.3"H x 2.5"W x 2.3"D (1683mm x 64mm x 57mm)

Specifications

CE Compliant

Yes

UL Listed

No

Rack PDU Type

Monitored and Switched Rack PDU

Monitoring

Aggregate Power Monitoring

Remote Outlet Switching

Yes

Mount Orientation

Vertical

Current Rating (Amps)

16A

Input Voltage

400V - Three Phase WYE

Plug Type

IEC 60309 - 6H 3P+N+E Red Splashproof

Output Voltage

230V

Receptacle Type

IEC C-13 Locking and IEC C-19 Locking

Total Number of Outlets

24

Depth (In.)

2.25

Depth (mm)

57.2

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.50

Width (mm)

63.5

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Color

Black

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364579

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.6470

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products