obsolete

QZ1A1C0BA30P1J

Vertical Power Outlet Unit

Vertical power strip 20 A, 100V, 24 IEC C-13 and 6 IEC C-19 receptacles, RJ-45 Ethernet port with red LED current monitor, and 3 meter power cord with JIS C8303, NEMA 5-20P plug. PSE, UL and c-UL Listed. For Japan Only. Dimensions: 66.3"H x 2.0"W x 2.0"D (1683mm x 51mm x 51mm)

Specifications

CE Compliant

No

UL Listed

Yes

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

20A

Input Voltage

100V - Single Phase

Plug Type

JIS C8303 5-20P

Output Voltage

100V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

30

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Cable Length

3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362111

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1102

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical Mixed (24) C-13 and (6) C-19 Networked Power Outlet Unit - QZ1A1C0BA30P1J

US English

Related Products