UL Listed |
Yes |
Rack PDU Type |
Current Monitored Rack PDU |
Monitoring |
Aggregate Current Monitoring |
Remote Outlet Switching |
No |
Mount Orientation |
Vertical |
Current Rating (Amps) |
30A |
Input Voltage |
120V - Single Phase |
Plug Type |
NEMA L5-30P |
Output Voltage |
120V |
Receptacle Type |
NEMA 5-20R Duplex |
Total Number of Outlets |
24 |
Depth (In.) |
2.00 |
Depth (mm) |
50.8 |
Height (In.) |
66.25 |
Height (mm) |
1682.8 |
Width (In.) |
2.00 |
Width (mm) |
50.8 |
Tool-Less Button Spacing (In.) |
64.75 |
Tool-Less Button Spacing (mm) |
1644.7 |
No. of Rack Spaces |
0 |
Surge Suppression |
No |
Length (In.) |
118.11 |
Length (mm) |
3000 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498333147 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
2.0482 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
Vertical (24) 5-20R Networked Power Outlet Unit - QZ1A1M2BM24E1 |
US English |
|
Manuals |
PViQ Networked POU User Manual - MN023 |
US English |