QZ1B1N3BN30P1-V

Vertical Power Outlet Unit

Vertical, Mixed (24) C-13 and(6) C-19 Networked 208V / 30A / Three-Phase Delta Power Outlet Unit.

Specifications

Output Voltage (V)

200

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396586

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

9.3681

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products