obsolete

QZ1B2G6BN06L1

Vertical Power Outlet Unit

Vertical power strip with a 60 A, 208V, Delta, 6 NEMA L6-30R receptacles RJ-45 Ethernet port with red LED current monitor, six 30 A double pole magnetic breaker/on-off switch with integral switch guard, and 10' power cord with IEC 60309 - 3P+E pin in sleeve connector. UL and c-UL Listed. Dimensions: 66.3"H x 2.25"W x 3.4"D (1683mm x 57mm x 87mm)

Specifications

CE Compliant

No

UL Listed

Yes

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

60A

Input Voltage

208V - Three Phase Delta

Plug Type

IEC 60309 - 9H 3P+E Blue Splashproof

Output Voltage

208V

Receptacle Type

NEMA L6-30R

Total Number of Outlets

6

Depth (In.)

3.44

Depth (mm)

87.4

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.25

Width (mm)

57.2

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Length (In.)

118.11

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362234

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9585

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Vertical (6) L6-30R Networked Power Outlet Unit - C-RKQZ1B2G6BN06L1

US English

Manuals

PViQ Networked POU User Manual - MN023

US English

Specification Sheets

PViQ Networked POU for Nexus 7.5 Power Supply: PUSP10--WW-ENG

US English

Related Products