QZ1B2G6BN24Z1

Vertical Power Outlet Unit

Vertical power strip 60 A, 208V, Delta, 12 IEC C-13 and 12 IEC C-19 receptacles, RJ-45 Ethernet port with red LED current monitor, six 20 A double pole magnetic breaker/on-off switch with integral switch guard and 10' power cord with IEC 60309 – 3P+E pin in sleeve connector. UL and c-UL Listed. Dimensions: 66.3"H x 2.3"W x 3.5"D (1683mm x 58mm x 89mm)

Specifications

UL Listed

Yes

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

60A

Input Voltage

208V - Three Phase Delta

Plug Type

IEC 60309 - 9H 3P+E Blue Splashproof

Output Voltage

208V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

24

Depth (In.)

3.44

Depth (mm)

87.4

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.25

Width (mm)

57.2

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

Length (In.)

118.11

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333140

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9585

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Networked POU - QZ1B2G6BN24Z1

US English

Installation Documents

Panduit POU Installation Guidelines - CM519

US English

Manuals

PViQ Networked POU User Manual - MN023

US English

Related Products