obsolete

QZ1B2W6BN24R1

Vertical Power Outlet Unit

Vertical power strip 60 A, 208V, Delta, 18 IEC C-13 and 6 IEC C-19 receptacles, RJ-45 Ethernet port with red LED current monitor, six 20 A double pole magnetic breaker on-off switch with integral switch guard. Dimensions: 66.3"H x 2.25"W x 3.4"D (1683mm x 57mm x 87mm)

Specifications

CE Compliant

No

UL Listed

Yes

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

60A

Input Voltage

208V - Three Phase Delta

Plug Type

IEC 60309 - 9H 3P+E Blue Watertight

Output Voltage

208V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

24

Depth (In.)

3.44

Depth (mm)

87.4

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.25

Width (mm)

57.2

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498366092

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9585

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

PViQ Networked POU User Manual - MN023

US English

Part Drawings

VERTICAL, MIXED (18) C-13 & (6) C-19 NETWORKED POWER OUTLET UNIT

US English

Related Products