obsolete

QZ1C1P3BN1851

Vertical Power Outlet Unit

Vertical power strip 30 A, 120/208V WYE, 9 IEC C-13 and 3 IEC C-19 and 6 NEMA 5-20R receptacles, RJ-45 Ethernet port with red LED current monitor, three 20 A double pole magnetic breaker/on-off switch with integral switch guard, and 10' power cord with NEMA L21-30P twist lock plug. UL and c-UL Listed. Dimensions: 33.0"H x 2.0"W x 2.0"D Breaker Doghouse add 1.44" (87.4mm) to overall depth (838mm x 51mm x 51mm)

Specifications

CE Compliant

No

UL Listed

Yes

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

30A

Input Voltage

208V - Three Phase WYE

Plug Type

NEMA L21-30P

Output Voltage

120/208V

Receptacle Type

IEC C-13, IEC C-19, and NEMA 5-20R

Total Number of Outlets

18

Depth (In.)

3.44

Depth (mm)

87.4

Height (In.)

33.00

Height (mm)

838.2

Width (In.)

3.50

Width (mm)

88.9

Tool-Less Button Spacing (In.)

31.5

Tool-Less Button Spacing (mm)

800.1

No. of Rack Spaces

0

Surge Suppression

No

Length (In.)

118.11

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498349033

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3542

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products