QZ1D2B2BM1441

Vertical Power Outlet Unit

Vertical power strip 32 A, 230V, 12 IEC C-13 and 2 IEC C-19 receptacles, RJ-45 Ethernet port with red LED current monitor, two 20 A double pole magnetic breaker on-off switch with integral switch guard, and 10' power cord with IEC 60309 - 2 pole + E, pin in sleeve connector. UL and c-UL Listed. Dimensions: 33.0"H x 2.0"W x 2.0"D Breaker Doghouse add 1.44" (87.4mm) to overall depth (838mm x 51mm x 51mm)

Specifications

CE Compliant

Yes

UL Listed

No

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

32A

Input Voltage

230V - Single Phase

Plug Type

IEC 60309 - 6H 2P+E Blue Splashproof

Output Voltage

230V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

14

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

33.00

Height (mm)

838.2

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

31.5

Tool-Less Button Spacing (mm)

800.1

No. of Rack Spaces

0

Surge Suppression

No

Length (In.)

118.11

Length (mm)

3000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498349044

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1068

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Networked POU - QZ1D2B2BM1441

US English

Manuals

PViQ Networked POU User Manual - MN023

US English

Related Products