QZ1D2P3BN24Z1

Vertical Power Outlet Unit

Vertical power strip 32 A, 230/400V, WYE, 12 IEC C-13 and 12 IEC C-19 receptacles, RJ-45 Ethernet port with red LED current monitor, three 16 A double pole magnetic breaker on-off switch with integral switch guard. Dimensions: 66.3"H x 2.0"W x 2.0"D (1683mm x 51mm x 51mm)

Specifications

CE Compliant

Yes

UL Listed

No

Rack PDU Type

Current Monitored Rack PDU

Monitoring

Aggregate Current Monitoring

Remote Outlet Switching

No

Mount Orientation

Vertical

Current Rating (Amps)

32A

Input Voltage

400V - Three Phase WYE

Plug Type

IEC 60309 - 6H 3P+N+E Red Splashproof

Output Voltage

230V

Receptacle Type

IEC C-13 and IEC C-19

Total Number of Outlets

24

Depth (In.)

2.00

Depth (mm)

50.8

Height (In.)

66.25

Height (mm)

1682.8

Width (In.)

2.00

Width (mm)

50.8

Tool-Less Button Spacing (In.)

64.75

Tool-Less Button Spacing (mm)

1644.7

No. of Rack Spaces

0

Surge Suppression

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498365934

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.0553

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

PViQ Networked POU User Manual - MN023

US English

Related Products