ACA01

Security

SmartZone™ G5 Magnetic Door Sensor 2 Piece. From PDU to Sensor box: 6.6' (2m) cable. From Magnetic Switch to Sensor Box 3.3' (1m). The sensor measures 1.73 x 0.83 x 0.43 inches (44 x 21 x 11 mm).

Specifications

CE Compliant

Yes

Cable Length

3

Color

Black

Depth (In.)

0.28

Depth (mm)

7.1

ETIM Number

EC002762

Height (In.)

0.75

Height (mm)

19

Monitoring

Security

Mount Orientation

Cable Tie

No. of Rack Spaces

0

Note

SmartZone™ G5 Accessory

Output Voltage

208

Plug Type

NEMA L21-30P

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(18)C13, (6)C19

Remote Outlet Switching

Yes

Surge Suppression

No

Width (In.)

1.14

Width (mm)

28.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631836

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1667

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

SmartZone™ G5 Intelligent PDUs - PUCB10—SA

US English

Specification Sheets

SmartZone™ G5 Door Switch Sensor

US English

Related Products