ACB03

Horizontal Intelligent Power Distribution Unit

SmartZone™ G5 Access Hub Harness Cold Aisle for ACE02 & ACE03. The harness measures 8.5' (2.6m) in length.

Specifications

CE Compliant

Yes

Cable Length

2.6

Color

Black

Depth (In.)

0.25

Depth (mm)

6.3

Height (In.)

102

Height (mm)

2590.8

Monitoring

Security

Mount Orientation

Cable Tie

No. of Rack Spaces

0

Note

SmartZone™ G5 Accessory

Output Voltage

120

Plug Type

NEMA L5-20P

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(8)5-20R

Remote Outlet Switching

Yes

Surge Suppression

No

Width (In.)

0.25

Width (mm)

6.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631839

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1667

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

SmartZone™ G5 Intelligent PDUs - PUCB10—SA

US English

Specification Sheets

SmartZone™ G5 Electronic Swinghandle

US English

Related Products