ACE02

Security

SmartZone™ G5 Electronic Swinghandle with Low Frequency (125 kHz) Card Reader. Measures 8.4 x 1.46 x 1.97 inches (213 x 37 x 50 mm).

Specifications

Overall Width (In.)

1.46

Overall Width (mm)

37

Overall Height (In.)

8.4

Overall Height (mm)

213.3

CE Compliant

Yes

Color

Black

Monitoring

Security

Mount Orientation

Direct to Cabinet

Note

SmartZone™ G5 Accessory

Overall Depth (In.)

1.97

Overall Depth (mm)

50

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631850

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1809

Std. Ctn. Qty.

1

Std. Ctn. Volume (cf)

0.1809

Resources

Flyers

Security and Environmental Monitoring Solutions With Panduit® SmartZone™ G5 iPDU Solution: PUFL07--SA-ENG

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Specification Sheets

SmartZone™ G5 Electronic Swinghandle

US English

Installation Documents

SmartZone G5 Electronic Swinghandle With Card Reader Installation Guide

US English

Installation Documents

SmartZone G5 ACE02 Operating Instruction

US English

Part Drawings

Electronic Swing Handle - 125kHz Reader

US English

Related Products