MA001

Miscellaneous

SmartZone™ G5 Serial Communication Cable (RJ45 to DB9). Cable measures 39.4 inches (1m).

Specifications

Overall Width (In.)

0.25

Overall Width (mm)

6.3

Overall Height (In.)

39.4

Overall Height (mm)

1000.7

CE Compliant

Yes

Color

Black

Cord Length (m)

1.0

ETIM Number

EC002762

Monitoring

Communication

Mount Orientation

Direct to Cabinet

Note

SmartZone™ G5 Accessory

Number of Rack Spaces

0

Output Voltage (V)

208

Overall Depth (In.)

0.25

Overall Depth (mm)

6.3

Plug Type

NEMA L6-20P

Rack PDU Type

Intelligent Rack PDU

Receptacle Type

(8)C13

Remote Outlet Switching

Yes

Surge Suppression

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631844

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1667

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

G5 iPDU Sensor Part Drawing : MA001_DC

US English

Installation Documents

SmartZone G5 Serial Communication Cable (MA001) Installation Guide

US English

Brochures

SmartZone™ G5 Intelligent PDUs: PUCB13--SA-ENG

US English

Specification Sheets

SmartZone™ G5 Serial Communication Cable

US English

Related Products