ZAPDUMODKIT

Environmental Monitoring

SmartZone™ External LCD display kit with enclosure, connects directly to all SmartZone Gateways via an interface cable.Provides real-time data readings of connected power monitoring devices and environmental sensors. Displays network information and firmware version number for the attached gateway. Dimensions: 6.0" x 1.9" x 1.7" (154mm x 50mm x 45mm)

Specifications

Application

For indoor mounting

Length (mm)

154.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385301

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0263

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.1313

Resources

Specification Sheets

SmartZone™ Gateway EPA126: PVSP130--WW-ENG

US English

Specification Sheets

SmartZone™ Gateway E24: PVSP106--WW-ENG

US English

Related Products