ZKHAU-01

Environmental Monitoring

Standard Electronic Handle Kit with no gearbox (powered by Eagle-i or Hawk-i³)

Specifications

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Cord Length (ft.)

NA

Cord Length (m)

NA

Application

For indoor mounting

BMEcat - Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498386666

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0576

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.2879

Related Products