ZKHPS1245B10

Environmental Monitoring

SmartZone™ Swinghandle Kit (with integrated PRX Reader) attaches to a 45U (S-Type/Single Front Door and Split Rear Door), Door rods supplied to retrofit doors (2 per handle). Connects directly to all SmartZone Gateways via a standard patch cable to detect access to a rack, cabinet or room in a data center and physical status of a door. Dimensions: 8.27 inches x 1.46 inches (210 x 37 mm).

Specifications

Application

Indoor mounting to a rack or cabinet in a data centre or facility.

Color

Black

Current Rating (Amps)

Less than 200 mA at 12V DC

Input Power Range (kW)

125kHz (Prox Card Reader), 13.56 MHz (MIFARE® Classic Reader). Not applicable to standard swinghandle kit without integrated card reader.

Output Voltage

200 mA max. load

Part Features

Easy deployment into a Panduit Net Access N-Type or S-Type Cabinet within a room in a data center or facility building.

Surface Treatment

Other

Voltage

12V DC

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498307264

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5742

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone™ Electronic Swinghandle Kit with Optional In-built Card Reader: PVSP129--WW-ENG

US English

Related Products