ZKHXN1142B10

Access Control

SmartZone™ Swinghandle Kit (with no card reader) attaches to a 42U (N-Type/Single Front and Rear Door), Door rods supplied to retrofit doors (2 per handle). Connects directly to all SmartZone Gateways via a standard patch cable to detect access to a rack, cabinet or room in a data center and physical status of a door. Dimensions: 6.6 inches x 1.46 inches (168 mm x 37 mm).

Specifications

Product Type

Access Control

Overall Width (In.)

1.46

Overall Height (In.)

6.6

Amperage (A)

0.2

Application

Indoor mounting to a rack or cabinet in a data centre or facility.

Color

Black

Input Power Range (kW)

125kHz (Prox Card Reader), 13.56 MHz (MIFARE® Classic Reader). Not applicable to standard swinghandle kit without integrated card reader.

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

0

Minimum Operating Temperature (°F)

32

Output Voltage (V)

200 mA max. load

Part Features

Door Access and Control Monitoring, Optional combined electronic lock and card reader, Versatile mounting options, Interface Connection, Gateway-Hosted IP Address and SmartZone ™ Software Suite Integration

Voltage

12V DC

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498307296

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.8081

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone™ Electronic Swinghandle Kit with Optional In-built Card Reader: PVSP129--WW-ENG

US English

Data Sheets

SynapSense® Environmental Monitoring System

US English

Catalogs

SmartZone Device Catalog

US English

Data Sheets

Panduit® SynapSense® Active Control™ Appliance

US English

Related Products