ZKHXS1142B10

Access Control

SmartZone™ Swinghandle Kit (with no card reader) attaches to a 42U (S-Type/Single Front and Rear Door), Door rods supplied to retrofit doors (2 per handle). Connects directly to all SmartZone Gateways via a standard patch cable to detect access to a rack, cabinet or room in a data center and physical status of a door. Dimensions: 6.6 inches x 1.46 inches (168 mm x 37 mm).

Specifications

Application

Indoor mounting to a rack or cabinet in a data centre or facility.

Color

Black

Current Rating (Amps)

Less than 200 mA at 12V DC

Height (In.)

6.6

Input Power Range (kW)

125kHz (Prox Card Reader), 13.56 MHz (MIFARE® Classic Reader). Not applicable to standard swinghandle kit without integrated card reader.

Operating Temperature

32°F to 149°F (0°C to 65°C)

Output Voltage

200 mA max. load

Part Features

Door Access and Control Monitoring, Optional combined electronic lock and card reader, Versatile mounting options, Interface Connection, Gateway-Hosted IP Address and SmartZone ™ Software Suite Integration

Product Type

Access Control

Voltage

12V DC

Width (In.)

1.46

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498307273

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

SmartZone™ Electronic Swinghandle Kit with Optional In-built Card Reader: PVSP129--WW-ENG

US English

Related Products