UPS00100DC

Power Supply

Maintenance-free, No battery, 100 Watts, 24V DC Uninterruptible Power Supply (UPS)

Specifications

Note

For safety information please read attached Product Safety Advisory # PSA08102018001 in Resource section below.

Overall Width (In.)

3.1

Overall Width (mm)

80

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Maximum Output Voltage (V)

28

Power Rating (W)

100

Overall Depth (In.)

6.9

Overall Depth (mm)

175.5

Overall Height (In.)

5.6

Overall Height (mm)

142.7

Mount Method

DIN Rail

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

For Use With

Panduit Pre-Configured Zone Enclosures

Standards Met

cULus, UL 60950-1, UL 508, CSA C22.2 NO. 107.1-01; CAN/CSA C22.2 No. 60950-1-07; IEC 60950-1(ed.2); am1; am2 CAD CES-3(A)/NMB3(A) CFR 47 FCC Part 15 Subpart B, IEC-003-2016, CNS 13438: 2006 UL 121201 and CAN/CSA C22.2 No. 213-17, Nonincendive Electrical Equipment for Use in Class I and II, Division 2 and Class III, Divisions 1 and 2 Hazardous (Classified) Locations IECEx EN 60079-0:2012+A11:2013 or EN 60079-15:2015 DEMKO 14 ATEX 1236X Complies with CE, RCM, RSM RCM EN 60715 NS35 DIN rail mount; EN 60529 IP20

Product Type

Power Supply

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631439

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3694

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

1.4777

Resources

Flyers

Industrial Network Uninterruptible Power Supply (UPS)

US English

Catalogs

Preferred parts for network infrastructure

US English

Advertisements

Panduit Product Safety Advisory (PSA): PSA09182018001

US English

Specification Sheets

Industrial Network Uninterruptible Power Supply (UPS)

US English

Manuals

Uninterruptible Power Supply (UPS)

US English

Specification Sheets

Industrial Network Uninterruptible Power Supply (UPS)

UK English

Part Drawings

100W Uninterruptible Power Supply

US English

Related Products