UPS003024024015

Power Supply

Uninterruptible Power Supply (UPS), 35 Watts for 5 minutes, 24 VDC in/out, DIN rail mount. Electrical Safety per UL 1778, CSA #107.3-05, UL 508, CSA #107.1-01, UL and CSA 60950. Hazardous Location Class I, Division 2 per ISA 12.12.01 and CSA 213. Electrical Noise Emissions and Immunity per FCC 47CFR 15B and ICES 003.EtherNet/IP CONFORMANCE TESTED***.

Specifications

CSA Certified

107.3-05, 107.1-01, 60950-1, 213

Depth (In.)

6.90

Depth (mm)

175.5

Description

Uninterruptible Power Supply (UPS), 35 Watts for 5 minutes, 24 VDC in/out, DIN rail mount. Electrical Safety per UL 1778, CSA #107.3-05, UL 508, CSA #107.1-01, UL and CSA 60950. Hazardous Location Class I, Division 2 per ISA 12.12.01 and CSA 213. Electrical Noise Emissions and Immunity per FCC 47CFR 15B and ICES 003.EtherNet/IP CONFORMANCE TESTED***.

Energy Storage

15 kJ (kilo-Joules), or 250 Watt-min

Height (In.)

5.60

Height (mm)

142.7

Input

24.0 to 28.0 VDC

Operating Temperature

-40°C to 60°C

Output

35 Watts (max.)

Product Type

Power Supply

Storage Temperature

-40°C to 70°C

UL Listed

UL 508, UL 1778, UL 60950-1

UL Recognized

UL 60950-1, CSA C22.2 No. 60950-1

Weight (g)

2177.0

Weight (lbs)

4.8

Width (In.)

3.10

Width (mm)

80.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377556

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0625

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.2500

Resources

Specification Sheets

Industrial UPS: PUSP12--WW-ENG

US English

Announcements

Industrial Uninterruptible Power Supply (UPS)

US English

Part Drawings

Uninterruptible Power Supply: UPS

US English

Manuals

UNINTERRUPTIBLE POWER SUPPLY (UPS) USER MANUAL

US English

Reference Architecture

Industrial Switch Deployment (Preconfigured) Configuration Drawing: PCD0008

US English

Reference Architecture

Control Panel Reference Design: PCD0004

US English

Reference Architecture

Deploying a Stratix 5700 Industrial Ethernet Switch on Machine Configuration Drawing: PCD0002

US English

Manuals

Uninterruptible Power Supply: UPS (FRA)

US English

Reference Architecture

Industrial Switch Deployment Configuration Drawing: PCD0001

US English

Product Bulletins

Uninterruptible Power Supply (UPS): PUCB02--SA-ENG

US English

Related Products